Prezentarea rezultatelor de la 11 la 20 din 78

Olympian Plus general purpose filter, G1, manual drain, 40µm filter element

Articol:F68G-8GN-MR3
Port size:G1
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Aluminium

Olympian Plus high flow oil removal filter, G1, automatic drain, 0,01µm filter element

Articol:F68H-8GD-AU0
Port size:G1
Drain type:Auto drain
Material - Bowl:Aluminium

Olympian 68 3/2 G1 Shut-off Valve

Articol:T68C-8GB-B2N
Port size:G1

Olympian Plus micro fog lubricator, G1, closed bowl

Articol:L68M-8GP-ERN
Port size:G1
Drain type:Closed bowl
Material - Bowl:Aluminium

Yoke assemblies

Articol:Y68A-8GN-N3N
Port size:G1

Olympian Plus soft start dump valve, G1, 3-17 bar, air/spring operated

Articol:P68F-8GB-NNN
Actuation:Air/Spring
Port size:G1
Voltage:No solenoid

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Articol:P68F-8GC-PFN
Actuation:Sol/Spring
Port size:G1
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Articol:P68F-8GH-PFA
Actuation:Sol/Spring
Port size:G1
Voltage:24Vdc, 2W

20AG Series high flow pressure regulator, G1, 0.2-8 bar, without gauge

Articol:20AG-X8G-PH102
Port size:G1
Outlet pressure adjustment:0.2 ... 8 bar
Gauge:Without

UK Olympian 68 3/2 Shut-off Valve

Articol:T68H-8GB-B2N
Port size:G1
Prezentarea rezultatelor de la 11 la 20 din 78