Prezentarea rezultatelor de la 1 la 10 din 78

Yoke assemblies

Articol:Y68A-8GN-N1N
Port size:G1

20AG Series high flow pressure regulator, G1, 0.2-8 bar, without gauge

Articol:20AG-8G-PH100
Port size:G1
Outlet pressure adjustment:0.2 ... 8 bar
Gauge:Without

20AG Series high flow pressure regulator, G1, 0.2-8 bar, without gauge

Articol:20AG-X8G-PH100
Port size:G1
Outlet pressure adjustment:0.2 ... 8 bar
Gauge:Without

Yoke assemblies

Articol:Y68A-8GN-N2N
Port size:G1

R24 Series high flow pilot regulator, G1, 0.3-17 bar, without gauge

Articol:R24-801-RNXG
Port size:G1
Outlet pressure adjustment:0.3 ... 17 bar
Gauge:Without

Olympian Plus general purpose filter, G1, automatic drain, 40µm filter element

Articol:F68G-8GN-AR3
Port size:G1
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium

Olympian Plus filter/regulator, G1, 0.4-8 bar, manual drain, 40µm filter element, without gauge

Articol:B68G-8GK-MR3-RLN
Port size:G1
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.4 ... 8 bar
Gauge:Without

20AG Series high flow pressure regulator, G1, 0.1-3.5 bar, without gauge

Articol:20AG-X8G-PD100
Port size:G1
Outlet pressure adjustment:0.1 ... 3.5 bar
Gauge:Without

R24 Series high flow manual regulator, G1, 0.7-8 bar, without gauge

Articol:R24-800-RNLG
Port size:G1
Outlet pressure adjustment:0.7 ... 8 bar
Gauge:Without
Prezentarea rezultatelor de la 1 la 10 din 78