Prezentarea rezultatelor de la 11 la 20 din 56

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGH-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGL-PFA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGG-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Articol:P68F-8GC-PFA
Actuation:Sol/Spring
Port size:G1
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGD-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, G1-1/2, 3-17 bar, air/spring operated

Articol:P68F-BGB-NNN
Actuation:Air/Spring
Port size:G1-1/2
Voltage:No solenoid

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Articol:P68F-8GH-NPN
Actuation:Sol/Spring
Port size:G1
Voltage:24Vdc, 4.5W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGL-PPA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 4.5W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGC-PFN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGH-NFA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W
Prezentarea rezultatelor de la 11 la 20 din 56