Prezentarea rezultatelor de la 11 la 20 din 22

R24 Series high flow manual regulator, G1/4, 0.7-17 bar, without gauge

Articol:R24-200-RNSG
Port size:G1/4
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without

R24 Series high flow manual regulator, G1/2, 0.7-17 bar, without gauge

Articol:R24-400-RNSG
Port size:G1/2
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without

R24 Service kits

Articol:5292-53
Port size:1-1/4" PTF;1" PTF;3/4" PTF

R24 Series high flow pilot regulator, G1-1/4, 0.3-17 bar, without gauge

Articol:R24-A01-RNXG
Port size:G1-1/4
Outlet pressure adjustment:0.3 ... 17 bar
Gauge:Without

R24 Series high flow manual regulator, G1/2, 0.3-2 bar, without gauge

Articol:R24-400-RNCG
Port size:G1/2
Outlet pressure adjustment:0.3 ... 2 bar
Gauge:Without

R24 Series high flow manual regulator, G3/8, 0.7-17 bar, without gauge

Articol:R24-300-RNSG
Port size:G3/8
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without

R24 Series high flow manual regulator, G1-1/4, 0.7-8 bar, without gauge

Articol:R24-A00-RNLG
Port size:G1-1/4
Outlet pressure adjustment:0.7 ... 8 bar
Gauge:Without

R24 Service kits

Articol:5292-54
Port size:1/2" PTF;1/4" PTF;3/8" PTF

R24 Service kits

Articol:5292-55
Port size:1-1/4" PTF;1" PTF;3/4" PTF

R24 Series high flow manual regulator, G1/4, 0.3-4 bar, without gauge

Articol:R24-200-RNFG
Port size:G1/4
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without
Prezentarea rezultatelor de la 11 la 20 din 22