Prezentarea rezultatelor de la 1 la 10 din 218

Refine results

Outlet pressure adjustment

Drain type

Range

Excelon general purpose pressure regulator, G1/4, 0.3-10 bar, without gauge

Articol:R72G-2GK-RMN
Port size:G1/4
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Shut-off Valve

Articol:T72T-2GA-P1N
Port size:G1/4

Excelon micro fog lubricator, G1/4, closed bowl

Articol:L72M-2GP-ETN
Port size:G1/4
Drain type:None
Material - Bowl:Polycarbonate

Excelon general purpose pressure regulator, G1/4, 0.3-10 bar, without gauge

Articol:R73G-2GK-RMN
Port size:G1/4
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Excelon filter/regulator, G1/4, 0.3-10 bar, automatic drain, 40µm filter element, without gauge

Articol:B72G-2GK-AL3-RMN
Port size:G1/4
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Polycarbonate
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Excelon general purpose filter, G1/4, automatic drain, 40µm filter element

Articol:F73G-2GN-AT3
Port size:G1/4
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Polycarbonate

Excelon general purpose pressure regulator, G1/4, 0.3-4 bar, without gauge

Articol:R72G-2GK-RFN
Port size:G1/4
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

Excelon soft start dump valve, G1/4, 3-10 bar, solenoid operated

Articol:P72F-2GC-PFA
Actuation:Solenoid
Port size:G1/4
Voltage:24Vdc

Excelon oil fog lubricator, G1/4, closed bowl

Articol:L72C-2GP-ETN
Port size:G1/4
Drain type:None
Material - Bowl:Polycarbonate

Excelon reverse flow pressure regulator, G1/4, 0.3-10 bar, without gauge

Articol:R72R-2GK-RMN
Port size:G1/4
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without
Prezentarea rezultatelor de la 1 la 10 din 218