Prezentarea rezultatelor de la 21 la 30 din 1077

Refine results

Airline (FRL) - Excelon Plus Series

Port size

Outlet pressure adjustment

Drain type

Filter element

Range

Excelon Plus Shut-off Valve, G1/2, 3/2 function

Articol:T84T-4GA-B1N
Operation:3/2
Port size:G1/2

Excelon Plus oil fog lubricator, 1/2 PTF, closed bowl

Articol:L84C-4AP-EPN
Port size:1/2" PTF
Drain type:None
Material - Bowl:Polycarbonate

Excelon Plus Filter/Regulator, G3/8", 40 µm, 0.3-10 bar, manual drain

Articol:B82G-3GK-QP3-RMG
Port size:G3/8
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Guarded Polycarbonate
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Integrated Gauge

Excelon Plus micro fog lubricator, 3/4 PTF, closed bowl

Articol:L84M-6AP-EDN
Port size:3/4" PTF
Drain type:None
Material - Bowl:Aluminium

Excelon Plus micro fog lubricator, G3/8, closed bowl

Articol:L84M-3GP-EDN
Port size:G3/8
Drain type:None
Material - Bowl:Aluminium

Excelon Plus Filter/Regulator, G1/4", 5 µm, 0.3-10 bar, automatic drain

Articol:B82G-2GK-AP1-RMG
Port size:G1/4
Filter element:5,00 µm
Material - Bowl:Guarded Polycarbonate
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Integrated Gauge

Excelon Plus general purpose filter, 1/2 PTF, manual drain, 40µm filter element

Articol:F84G-4AN-QD3
Port size:1/2" PTF
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Aluminium

Excelon Plus Port Adaptors G1/2

Articol:840015-11KIT
Port size:G1/2
Prezentarea rezultatelor de la 21 la 30 din 1077