Prezentarea rezultatelor de la 41 la 50 din 1077

Refine results

Airline (FRL) - Excelon Plus Series

Port size

Outlet pressure adjustment

Drain type

Filter element

Range

Excelon Plus General Purpose Filter, G1/4", 5 µm filter, manual drain

Articol:F82G-2GN-QP1
Port size:G1/4
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Guarded Polycarbonate

Excelon Plus Filter/Regulator, G3/8", 40 µm, 0.3-10 bar, automatic drain

Articol:B82G-3GK-AP3-RMG
Port size:G3/8
Filter element:40,00 µm
Material - Bowl:Guarded Polycarbonate
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Integrated Gauge

Excelon Plus General Purpose Filter, G1/4", 40 µm filter, manual drain

Articol:F82G-2GN-QP3
Port size:G1/4
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Guarded Polycarbonate

Excelon Plus Pressure Sensing Block G1/4

Articol:840016-51KIT
Port size:G1/8

Excelon Plus general purpose filter, G1/2, automatic drain, 40µm filter element

Articol:F84G-4GN-AD3
Port size:G1/2
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium

Excelon Plus General Purpose Regulator, G3/8", 0.3-10 bar, integrated gauge

Articol:R82G-3GK-RMG
Port size:G3/8
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Integrated Gauge

Excelon Plus Coalescing Filter, G1/4", manual drain

Articol:F82C-2GD-QP0
Port size:G1/4
Drain type:Manual
Material - Bowl:Guarded Polycarbonate

Excelon Plus Filter/Regulator, G1/4", 40 µm, 0.3-10 bar, manual drain

Articol:B82G-2GK-QD3-RMG
Port size:G1/4
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Integrated Gauge

Excelon Plus Shut-off Valve, 1/4" NPT

Articol:T82T-2AA-B1N
Actuation:Ball
Port size:1/4" PTF
Prezentarea rezultatelor de la 41 la 50 din 1077