Solenoid Valves


Solenoid Valve Technology

Our valves are manufactured with hazardous area certified coils and a broad range of materials to suit the environmental and application specifications.


IMI Maxseal Solenoid Valve
  • A field proven track record
  • A wide range of flow and function options
  • Stainless Steel, Aluminium or Brass construction options
  • Industry leading Force Friction Ratio (FFR)
  • Cable terminations inside coil – No additional Ex terminations required
  • Rated for 100% duty
  • Wide temperature range (-60°C to +120°C)
  • International approvals
  • SIL approved
  • Dry Armature enables the use of optimum magnetic materials
  • Uniform coil housing reduces magnetic flux leakage
  • Thermally efficient design prevents coil burn-out
  • High magnetic force with low power consumption
  • 100% end-of-line testing
  • Industry leading reliability
ICO3S – Direct Acting Hydraulic Solenoid Valve
  • Stainless Steel 1.4404 (316L)
  • Pressure up to 700 Bar (10,000 psi)
  • Flow rate: 6.0 l/min (typical)
  • 3/2 normally closed
  • 12V, 24V, 48/50V, 110V & 125V DC
  • ¼ NPT, ¼ BSP & Manifold Mount
  • ½” NPT & M20 Conduit
  • 100% duty cycle, 25 year life
  • Integral filter
  • IP66
  • SIL 3 Capable (λs = 196, λd = 84 FITS)
  • Globally certified for use in hazardous areas
ICO3S - High Flow Solenoid Operated Valve
  • Stainless Steel 1.4404 (316L)
  • Pressure up to 350 Bar (5,100 psi)
  • Flow rate: 90 l/min (Typical)
  • 2/2 & 3/2 normally closed
  • 12V, 24V, 48/50V, 110V & 125V DC
  • ¼ & 3/8 NPT, BSP & Manifold Mount
  • ½” NPT & M20 Conduit
  • 100% duty cycle, 25 year life
  • Integral solenoid filter
  • IP66
  • SIL 3 Capable (λs = 226, λd = 107 FITS)
  • Globally certified for use in hazardous areas
ICO4S – Direct Acting Hydraulic Solenoid Valve
  • Direct acting solenoid valve
  • Stainless Steel (316 & 316L)
  • Pressure up to 414 Bar (6,000 psi)
  • Flow rate: 60 l/min (typical)
  • 2/2 & 3/2 Universal
  • 18/33V, 24V, 50V, 110V & 125V DC
  • 25V, 110V & 240V AC
  • ¼” & ½” NPT, BSP & Manifold Mount
  • ½” NPT & M20 Conduit
  • 100% duty cycle
  • SIL 3 Capable (λs = 79, λd = 5 FITS)
  • Globally certified for use in hazardous areas
ICO4-PST smart solenoid valve

The ICO4-PST is the first fully integrated partial stroke testing solution with the control system built into the market leading Maxseal ICO4 high integrity solenoid valve.


Brochure

Find out more about our expertise in high integrity hydraulics by downloading our brochure.

Find out more

Please enter your details below