Prezentarea rezultatelor de la 21 la 30 din 713

Cylinder diameter

Material - Bearings

Non-magnetic or magentic

Port size

Stroke length

Range

RM/900 tie rod double acting cylinder, 1-1/4" diameter, 100mm stroke

Articol:RM/9125/100
Operation:Double acting
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:1-1/4"

RM/900 tie rod double acting cylinder, 3" diameter, 30mm stroke

Articol:RM/930/30
Operation:Double acting
Stroke length:30 mm
Port size:G3/8
Cylinder diameter:3"

RM/900 tie rod double acting cylinder, 6" diameter, 400mm stroke

Articol:RM/960/400
Operation:Double acting
Stroke length:400 mm
Port size:G1/2
Cylinder diameter:6"

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 400mm stroke

Articol:RM/925/400
Operation:Double acting
Stroke length:400 mm
Port size:G3/8
Cylinder diameter:2-1/2"

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 75mm stroke

Articol:RM/925/X/75
Operation:Double acting
Stroke length:75 mm
Port size:G3/8
Cylinder diameter:2-1/2"

RM/900 tie rod double acting cylinder, 2" diameter, 750mm stroke

Articol:RM/920/750
Operation:Double acting
Stroke length:750 mm
Port size:G1/4
Cylinder diameter:2"

RM/900 tie rod double acting cylinder, 3" diameter, 225mm stroke

Articol:RM/930/225
Operation:Double acting
Stroke length:225 mm
Port size:G3/8
Cylinder diameter:3"

Impact double acting cylinder, 3'' diameter

Articol:M/3030M
Operation:Double acting
Port size:G3/8
Cylinder diameter:3"

Repairable roundline double acting cylinder, 10mm diameter, 15mm stroke

Articol:M/6010/15
Operation:Double acting
Stroke length:15 mm
Port size:M5
Cylinder diameter:10 mm

Impact double acting cylinder, 2'' diameter

Articol:M/3020M
Operation:Double acting
Port size:G1/4
Cylinder diameter:2"
Prezentarea rezultatelor de la 21 la 30 din 713