Prezentarea rezultatelor de la 31 la 40 din 713

Cylinder diameter

Material - Bearings

Non-magnetic or magentic

Port size

Stroke length

Range

Repairable roundline double acting cylinder, 16mm diameter, 15mm stroke

Articol:M/6016/15
Operation:Double acting
Stroke length:15 mm
Port size:M5
Cylinder diameter:16 mm

Repairable roundline double acting cylinder, 16mm diameter, 25mm stroke

Articol:M/6016/25
Operation:Double acting
Stroke length:25 mm
Port size:M5
Cylinder diameter:16 mm

RM/900 tie rod double acting cylinder, 4" diameter, 150mm stroke

Articol:RM/940/X/150
Operation:Double acting
Stroke length:150 mm
Port size:G3/8
Cylinder diameter:4"

RM/900 tie rod double acting cylinder, 1-1/4" diameter, 25mm stroke

Articol:RM/9125/25
Operation:Double acting
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:1-1/4"

Fixed range positioner, double acting cylinder, 2-1/2'' diameter, 75mm stroke

Articol:M/1525/75
Operation:Double acting
Stroke length:75 mm
Port size:G1/4
Cylinder diameter:2-1/2"
Torque:1222,00 Nm

Repairable roundline double acting cylinder, 16mm diameter, 50mm stroke

Articol:M/6016/50
Operation:Double acting
Stroke length:50 mm
Port size:M5
Cylinder diameter:16 mm

Repairable roundline double acting cylinder, 25mm diameter, 125mm stroke

Articol:M/6025/125
Operation:Double acting
Stroke length:125 mm
Port size:G1/8
Cylinder diameter:25 mm

Repairable roundline double acting cylinder, 10mm diameter, 25mm stroke

Articol:M/6010/25
Operation:Double acting
Stroke length:25 mm
Port size:M5
Cylinder diameter:10 mm

Fixed range positioner, double acting cylinder, 2-1/2'' diameter, 200mm stroke

Articol:M/1525/200
Operation:Double acting
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:2-1/2"
Torque:1222,00 Nm

RM/900 tie rod double acting cylinder, 3" diameter, 100mm stroke

Articol:RM/930/100
Operation:Double acting
Stroke length:100 mm
Port size:G3/8
Cylinder diameter:3"
Prezentarea rezultatelor de la 31 la 40 din 713