Prezentarea rezultatelor de la 11 la 20 din 333

Cylinder diameter

Standard

Port size

Stroke length

Range

ISOLine™ tie-rod double acting stainless steel cylinder, 80mm diameter, 50mm stroke

Articol:KA/802080/M/50
Standard:ISO 15552
Stroke length:50 mm
Port size:G3/8
Cylinder diameter:80 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 50mm diameter, 50mm stroke

Articol:KA/802050/M/50
Standard:ISO 15552
Stroke length:50 mm
Port size:G1/4
Cylinder diameter:50 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 100mm diameter, 50mm stroke

Articol:KA/802100/M/50
Standard:ISO 15552
Stroke length:50 mm
Port size:G1/2
Cylinder diameter:100 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 63mm diameter, 320mm stroke

Articol:KA/802063/M/320
Standard:ISO 15552
Stroke length:320 mm
Port size:G3/8
Cylinder diameter:63 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 50mm diameter, 200mm stroke

Articol:KA/802050/M/200
Standard:ISO 15552
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:50 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 100mm diameter, 500mm stroke

Articol:KA/802100/M/500
Standard:ISO 15552
Stroke length:500 mm
Port size:G1/2
Cylinder diameter:100 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 50mm diameter, 80mm stroke

Articol:KA/802050/M/80
Standard:ISO 15552
Stroke length:80 mm
Port size:G1/4
Cylinder diameter:50 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 40mm diameter, 100mm stroke

Articol:KA/802040/M/100
Standard:ISO 15552
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:40 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 32mm diameter, 50mm stroke

Articol:KA/802032/M/50
Standard:ISO 15552
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:32 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 40mm diameter, 125mm stroke

Articol:KA/802040/M/125
Standard:ISO 15552
Stroke length:125 mm
Port size:G1/4
Cylinder diameter:40 mm
Prezentarea rezultatelor de la 11 la 20 din 333