Prezentarea rezultatelor de la 41 la 50 din 333

Cylinder diameter

Standard

Port size

Stroke length

Range

ISOLine™ tie-rod double acting stainless steel cylinder, 50mm diameter, 25mm stroke

Articol:KA/802050/M/25
Standard:ISO 15552
Stroke length:25 mm
Port size:G1/4
Cylinder diameter:50 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 50mm diameter, 125mm stroke

Articol:KA/802050/M/125
Standard:ISO 15552
Stroke length:125 mm
Port size:G1/4
Cylinder diameter:50 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 32mm diameter, 320mm stroke

Articol:KA/802032/M/320
Standard:ISO 15552
Stroke length:320 mm
Port size:G1/8
Cylinder diameter:32 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 32mm diameter, 500mm stroke

Articol:KA/802032/M/500
Standard:ISO 15552
Stroke length:500 mm
Port size:G1/8
Cylinder diameter:32 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 125mm diameter, 250mm stroke

Articol:KA/802125/M/250
Standard:ISO 15552
Stroke length:250 mm
Port size:G1/2
Cylinder diameter:125 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 100mm diameter, 250mm stroke

Articol:KA/802100/M/250
Standard:ISO 15552
Stroke length:250 mm
Port size:G1/2
Cylinder diameter:100 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 80mm diameter, 500mm stroke

Articol:KA/802080/M/500
Standard:ISO 15552
Stroke length:500 mm
Port size:G3/8
Cylinder diameter:80 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 80mm diameter, 160mm stroke

Articol:KA/802080/M/160
Standard:ISO 15552
Stroke length:160 mm
Port size:G3/8
Cylinder diameter:80 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 32mm diameter, 80mm stroke

Articol:KA/802032/M/80
Standard:ISO 15552
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:32 mm

ISOLine™ tie-rod double acting stainless steel cylinder, 32mm diameter, 250mm stroke

Articol:KA/802032/M/250
Standard:ISO 15552
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:32 mm
Prezentarea rezultatelor de la 41 la 50 din 333