Prezentarea rezultatelor de la 1 la 10 din 510

Cylinder diameter

Material - Bearings

Port size

Stroke length

Range

Impact double acting cylinder, 4'' diameter

Articol:M/3040M
Operation:Double acting
Port size:G3/8
Cylinder diameter:4"

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 40mm stroke

Articol:RM/925/40
Operation:Double acting
Stroke length:40 mm
Port size:G3/8
Cylinder diameter:2-1/2"

Impact double acting cylinder, 6'' diameter

Articol:M/3060
Operation:Double acting
Port size:G1/2
Cylinder diameter:6"

RM/900 tie rod double acting cylinder, 2" diameter, 25mm stroke

Articol:RM/920/25
Operation:Double acting
Stroke length:25 mm
Port size:G1/4
Cylinder diameter:2"

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 75mm stroke

Articol:RM/9175/75
Operation:Double acting
Stroke length:75 mm
Port size:G1/4
Cylinder diameter:1-3/4"

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 165mm stroke

Articol:RM/9175/J/165
Operation:Double acting
Stroke length:165 mm
Port size:G1/4
Cylinder diameter:1-3/4"

RM/900 tie rod double acting cylinder, 4" diameter, 200mm stroke

Articol:RM/940/200
Operation:Double acting
Stroke length:200 mm
Port size:G3/8
Cylinder diameter:4"

RM/900 tie rod double acting cylinder, 1-1/4" diameter, 75mm stroke

Articol:RM/9125/75
Operation:Double acting
Stroke length:75 mm
Port size:G1/8
Cylinder diameter:1-1/4"

RM/900 tie rod double acting cylinder, 1-1/4" diameter, 100mm stroke

Articol:RM/9125/100
Operation:Double acting
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:1-1/4"

RM/900 tie rod double acting cylinder, 3" diameter, 30mm stroke

Articol:RM/930/30
Operation:Double acting
Stroke length:30 mm
Port size:G3/8
Cylinder diameter:3"
Prezentarea rezultatelor de la 1 la 10 din 510