Prezentarea rezultatelor de la 1 la 10 din 11

Direct solenoid actuated poppet valves - Inline connection (tapped construction)

Articol:2401138466002400
Operation:3/2 universal
Actuation:Sol/Spring
Standard:SIL3
Port size:1/4" NPT
Voltage:24Vdc
Coil code:4660

Direct solenoid actuated poppet valves - Inline connection (tapped construction)

Articol:2401138426002400
Operation:3/2 universal
Actuation:Sol/Spring
Standard:SIL3
Port size:1/4" NPT
Voltage:24Vdc
Coil code:4260

PA66 Direct Acting Solenoid Valve, 1/4" NPT

Articol:8263000.8001.02400
Operation:2/2
Port size:1/4" NPT
Voltage:24Vdc
Function:NC
Coil code:8001

Solenoid Actuated, Forced Lift Piston Valve

Articol:8575000.9404.23049
Operation:2/2
Port size:1/4" NPT
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9404

Brass Direct Acting Solenoid Valve, 1/4" NPT

Articol:8264035.9151.02400
Operation:2/2
Port size:1/4" NPT
Voltage:24Vdc
Function:NC
Coil code:9151

Brass Direct Acting Solenoid Valve, 1/4" NPT

Articol:8264001.9154.12049
Operation:2/2
Port size:1/4" NPT
Voltage:120Vac 40/60Hz
Function:NO
Coil code:9154

Brass Direct Acting Solenoid Valve, 1/4" NPT

Articol:8264000.9304.23049
Operation:2/2
Port size:1/4" NPT
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9304

Brass Direct Acting Solenoid Valve, 1/4" NPT

Articol:8264000.9301.02400
Operation:2/2
Port size:1/4" NPT
Voltage:24Vdc
Function:NC
Coil code:9301

Solenoid actuated diaphragm valve with forced lifting

Articol:8263000.8041.02400
Operation:2/2
Port size:1/4" NPT
Voltage:24Vdc
Function:NC
Coil code:8041

PA66 Direct Acting Solenoid Valve, 1/4" NPT

Articol:8263000.8001.23050
Operation:2/2
Port size:1/4" NPT
Voltage:230Vac 50Hz
Function:NC
Coil code:8001
Prezentarea rezultatelor de la 1 la 10 din 11