Prezentarea rezultatelor de la 21 la 23 din 23

B52G Series stainless steel filter/regulator, 3/8 NPT, 0.5-10 bar, manual drain, 40µm filter element, without gauge

Articol:B52G-3AD-DG3-RMN
Standard:NACE MR-0175, 2002 revision
Port size:3/8" NPT
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar

B52G Series stainless steel filter/regulator, 3/8 NPT, 0.5-10 bar, manual drain, 5µm filter element, without gauge

Articol:B52G-3AD-DG1-FMN
Standard:NACE MR-0175, 2002 revision
Port size:3/8" NPT
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar

B52G Series stainless steel filter/regulator, 1/4 NPT, 0.5-10 bar, automatic drain, 25µm filter element, without gauge

Articol:B52G-2AD-AC2-FMN
Standard:NACE MR-0175, 2002 revision
Port size:1/4" NPT
Drain type:Auto drain
Filter element:25,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar
Prezentarea rezultatelor de la 21 la 23 din 23