Prezentarea rezultatelor de la 41 la 50 din 185

Port size

Actuation

Series

Range

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Articol:P64F-4GC-PFN
Actuation:Sol/Spring
Port size:G1/2
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGC-PFA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Articol:P64F-4GC-PFA
Actuation:Sol/Spring
Port size:G1/2
Voltage:24Vdc, 2W

Excelon soft start dump valve, G1/4, 3-10 bar, solenoid operated

Articol:P72F-2GC-PFN
Actuation:Solenoid
Port size:G1/4
Voltage:24Vdc
no image

Excelon 3/2 directly actuated valve, without connectors, 3-10 bar, solenoid operated

Articol:P74C-NGC-PFN
Operation:3/2
Actuation:Solenoid
Voltage:24Vdc, 2W
Function:NC

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNC-PFA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G1, 3-17 bar, air/spring operated

Articol:P68F-8GB-NNN
Actuation:Air/Spring
Port size:G1
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGL-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Articol:P64F-NNA-NNN
Actuation:Air/Spring
Port size:Without Yoke
Voltage:No solenoid

Excelon 3/2 directly actuated valve, G1/4, 3-10 bar, solenoid operated

Articol:P72C-2GC-NNN
Operation:3/2
Actuation:Solenoid
Port size:G1/4
Voltage:No solenoid
Function:NC
Prezentarea rezultatelor de la 41 la 50 din 185