Prezentarea rezultatelor de la 31 la 40 din 185

Port size

Actuation

Series

Range

Excelon soft start dump valve, G1/4, 3-10 bar, solenoid operated

Articol:P72F-2GC-PFA
Actuation:Solenoid
Port size:G1/4
Voltage:24Vdc

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Articol:P68F-NGB-NNN
Actuation:Air/Spring
Port size:Without Yoke
Voltage:No solenoid

Excelon soft start dump valve, G1/4, 3-10 bar, solenoid operated

Articol:P72F-2GC-NNN
Actuation:Solenoid
Port size:G1/4
Voltage:No solenoid

Excelon soft start dump valve, G1/4, 3-10 bar, CNOMO solenoid operated

Articol:P72F-2GL-NNN
Actuation:CNOMO solenoid
Port size:G1/4
Voltage:No solenoid

Excelon soft start dump valve, G3/8, 3-10 bar, solenoid operated

Articol:P72F-3GC-NNN
Actuation:Solenoid
Port size:G3/8
Voltage:No solenoid

Olympian Plus soft start dump valve, G1/4, 3-17 bar, air/spring operated

Articol:P64F-2GA-NNN
Actuation:Air/Spring
Port size:G1/4
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P68F-NGC-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid

Excelon soft start dump valve, G3/8, 3-10 bar, CNOMO solenoid operated

Articol:P72F-3GL-NNN
Actuation:CNOMO solenoid
Port size:G3/8
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NNL-PFA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol:P64F-NND-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid
Prezentarea rezultatelor de la 31 la 40 din 185