Prezentarea rezultatelor de la 41 la 50 din 71

Refine results

Port size

Control signal

Protection class

Range

Proportional flow control valve

Articol:VP6010LJ661MB200
Port size:G1/4

Miniature proportional pressure control valve

Articol:VP1204BG101Q00
Port size:G1/8
Output pressure:0 ... 4 bar
Output signal:0..10 V

Proportional pressure control valve

Articol:VP5010BX411H00
Operation:3/2
Port size:Manifold
Output pressure:0 ... 10 bar

Proportional pressure control valve

Articol:EX14001BK4EE1
Port size:1/4" NPT
Output pressure:0.2 ... 1 bar

Proportional pressure control valve

Articol:VP2316BD461MB200
Connector type:M12 x 1.8-pin
Output pressure:0 ... 16 bar

Miniature proportional pressure control valve

Articol:VP1208BG401Q00
Port size:G1/8
Output pressure:0 ... 8 bar
Output signal:4..20 mA

Proportional pressure control valve

Articol:VP1008BJ100A00
Port size:G1/4
Output pressure:0.2 ... 8 bar

Proportional pressure control valve

Articol:VP1004BJ100A00
Port size:G1/4
Output pressure:0.2 ... 4 bar

Proportional pressure control valve

Articol:VP2302BE761MB200
Connector type:M12 x 1.8-pin
Output pressure:0 ... 2 bar

Proportional pressure control valve

Articol:VP2302BE461MB200
Connector type:M12 x 1.8-pin
Output pressure:0 ... 2 bar
Prezentarea rezultatelor de la 41 la 50 din 71