Prezentarea rezultatelor de la 31 la 40 din 71

Refine results

Port size

Control signal

Protection class

Range

Proportional pressure control valve

Articol:VP2316BE461MB200
Connector type:M12 x 1.8-pin
Output pressure:0 ... 16 bar

Proportional pressure control valve

Articol:VP1004BJ400A00
Port size:G1/4
Output pressure:0.2 ... 4 bar

Proportional pressure control valve

Articol:VP2310BE461MB200
Output pressure:0 ... 10 bar

Proportional pressure control valve

Articol:VP5002BJ111H00
Operation:3/2
Port size:G1/4
Output pressure:0 ... 2 bar

Miniature proportional pressure control valve

Articol:VP1201BG101Q00
Port size:G1/8
Output pressure:0 ... 1 bar
Output signal:0..10 V

Proportional pressure control valve

Articol:VP5004BJ411H00
Operation:3/2
Port size:G1/4
Output pressure:0 ... 4 bar

Proportional pressure control valve

Articol:VP2310BD461MB200
Output pressure:0 ... 10 bar

Proportional pressure control valve

Articol:VP2316BD761MB200
Output pressure:0 ... 16 bar

Proportional pressure control valve

Articol:VP1006BJ401A00
Port size:G1/4
Output pressure:0.2 ... 6 bar

Proportional pressure control valve

Articol:AC0100
Port size:1/4" NPT
output_pressure_imperial_pressure_psi_min_to_max_range:3 ... 15 psi
Prezentarea rezultatelor de la 31 la 40 din 71