Prezentarea rezultatelor de la 21 la 30 din 71

Refine results

Port size

Control signal

Protection class

Range

Proportional pressure control valve

Articol:VP1001BJ400A00
Port size:G1/4
Output pressure:0.2 ... 1 bar

Proportional flow control valve

Articol:VP6010LJ761MB200
Port size:G1/4

Proportional pressure control valve

Articol:EX14001PK4EE1
Port size:1/4" NPT
output_pressure_imperial_pressure_psi_min_to_max_range:3 ... 15 psi

Proportional pressure control valve

Articol:VP2310BE761MB200
Connector type:M12 x 1.8-pin
Output pressure:0 ... 10 bar

Proportional pressure control valve

Articol:VP2316BE761MB200
Connector type:M12 x 1.8-pin
Output pressure:0 ... 16 bar

Proportional pressure control valve

Articol:VP5008BJ411H00
Operation:3/2
Port size:G1/4
Output pressure:0 ... 8 bar

Miniature proportional pressure control valve

Articol:VP1206BG401Q00
Port size:G1/8
Output pressure:0 ... 6 bar
Output signal:4..20 mA

Proportional flow control valve

Articol:VP6010LJ461MB200
Port size:G1/4

Proportional pressure control valve

Articol:VP2310BD761MB200
Output pressure:0 ... 10 bar

Proportional pressure control valve

Articol:VP1008BJ401A00
Port size:G1/4
Output pressure:0.2 ... 8 bar
Prezentarea rezultatelor de la 21 la 30 din 71