Buschjost Spare Coil

Izdelek: 0000000.9136.11000
  • Please check datasheet/certification for temperature specifications
Voltage:110Vdc
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65;EEx m II T4 T 130°C with 3m cable
Coil code:9136

Technical Details

AttributeValue
Voltage:110Vdc
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65;EEx m II T4 T 130°C with 3m cable
Coil code:9136