Buschjost Spare Coil

Izdelek: 0000000.9151.23050
  • Please check datasheet/certification for temperature specifications
Voltage:230Vac 50/60Hz
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65
Coil code:9151
Products - IP Rating:EN 60529 IP65
Products - REACH:Available on request

Technical Details

AttributeValue
Voltage:230Vac 50/60Hz
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65
Coil code:9151
Products - IP Rating:EN 60529 IP65
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030703
Products - HS Code (Customs):85059029
Products - HTS Code (Harmonised Tariff Schedule):8505900000
Classification - UNSPSC code:40141616
Products - US Export Control Classification Number (ECCN):EAR99
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany