Inline valves - manual/mechanical

Izdelek: 03040302
  • Wide range of operators
  • Suitable for multi-directional flow and dual supply applications
  • High flow capacity
  • Lightweight corrosion resistant materials
Medium:Compressed Air
Port size:G1/8
Operation:3/2
Function:NC
Operating pressure:-0.9 ... 10 bar
Operating temperature:0 ... 70 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:3/2
Function:NC
Operating pressure:-0.9 ... 10 bar
Operating temperature:0 ... 70 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 70 °C
Mounting:Through holes in valve body
Material - Body:PA6
Material - Seals:Nitrile rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available
Products - WEEE:WEEE
Products - eClass 11:51030190
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141609
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:21.0
Products - Product - Length:80.0
Products - Product - Width:50.0
Products - Product - Weight:0.064
Products - Unit of Measure:EA
Products - DIN-ISO 13849:CAT B (1*)
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:Super X

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Silencers

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m