Inline Valves - Pilot

Izdelek: 03041302
  • High performance from proven design
Medium:Compressed Air
Port size:G1/8
Operation:3/2
Actuation:Pilot/Spring
Function:NC
Operating pressure:2 ... 10 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:3/2
Actuation:Pilot/Spring
Function:NC
Operating pressure:2 ... 10 bar
Material - Body:Zinc alloy
Material - Seals:Nitrile rubber
Range:Enots

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Silencers

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m