Inline valves - manual/mechanical

Izdelek: 03042422
  • Wide range of operators
  • Suitable for multi-directional flow and dual supply applications
  • High flow capacity
  • Lightweight corrosion resistant materials
Medium:Compressed Air
Port size:1/8" NPT
Operation:3/2
Actuation:Knob/Knob or Pilot
Operating pressure:-0.9 ... 10 bar
Operating temperature:0 ... 70 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/8" NPT
Operation:3/2
Actuation:Knob/Knob or Pilot
Operating pressure:-0.9 ... 10 bar
Operating temperature:0 ... 70 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 70 °C
Mounting:Through holes in valve body
Material - Body:Zinc
Material - Seals:Nitrile rubber
Range:Super X