Fast Rotating Joints

Izdelek: 04016100
  • Pressure and Vacuum models
  • For use with a variety of fluids
  • 2000 r.p.m. maximum
Medium:Compressed Air
Thread:R1/4
Female thread:G1/4
Operating pressure:0 ... 7 bar
Operating temperature:-10 ... 70 °C
Seal material:Nitrile rubber

Technical Details

AttributeValue
Medium:Compressed Air
Thread:R1/4
Female thread:G1/4
Operating pressure:0 ... 7 bar
Operating temperature:-10 ... 70 °C
Seal material:Nitrile rubber
Material - Body:Stainless steel
Range:04016