Slow Rotating Joints

Izdelek: 04017600
  • For use with a variety of fluids
  • 50 r.p.m. maximum
Medium:Compressed Air;Light Oil
Thread:R3/8
Female thread:G3/8
Operating pressure:0 ... 7 bar
Operating temperature:-10 ... 70 °C
Seal material:Nitrile rubber;Heat resistant seals

Technical Details

AttributeValue
Medium:Compressed Air;Light Oil
Thread:R3/8
Female thread:G3/8
Operating pressure:0 ... 7 bar
Operating temperature:-10 ... 70 °C
Seal material:Nitrile rubber;Heat resistant seals
Material - Body:Mild steel
Range:04017