Electro-mechanical pressure switch Pneumatic

Izdelek: 0820155000000000
  • Diaphragm actuated
  • Switching pressure range 0,02 … 30 bar
Medium:Air, gas, water, hydraulic oil, lubricating oil and light fuel oil
Port size:G1/4
Operating temperature:-10 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 80 °C
Electrical connection:DIN EN 175301-803
Pressure Range:0.2 ... 12 bar

Technical Details

AttributeValue
Medium:Air, gas, water, hydraulic oil, lubricating oil and light fuel oil
Port size:G1/4
Operating temperature:-10 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 80 °C
Electrical connection:DIN EN 175301-803
Pressure Range:0.2 ... 12 bar
Over pressure:50 bar
switching_pressure_difference_pressure_bar_min_to_max_range:0.9 ... 1.4 bar
Range:8D