Electro-Mechanical Pressure Switch - Hydraulic

Izdelek: 0821050000000000
  • Piston actuated
  • Switching pressure range 5 … 250 bar
Medium:Oil treated compressed air, hydraulic oil and other fluids with good anti-friction properties
Port size:G1/4
Operating temperature:0 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 80 °C
Electrical connection:Gland Pg 13.5
Pressure Range:10 ... 160 bar

Technical Details

AttributeValue
Medium:Oil treated compressed air, hydraulic oil and other fluids with good anti-friction properties
Port size:G1/4
Operating temperature:0 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 80 °C
Electrical connection:Gland Pg 13.5
Pressure Range:10 ... 160 bar
Over pressure:250 bar
switching_pressure_difference_pressure_bar_min_to_max_range:9 ... 18 bar
Range:8D