1002 Series poppet relief valve, R 1/4, 6.3-14 bar, without pull ring

Izdelek: 1002/BR008
  • Protect compressed air systems from over-pressurization
  • Simple, low cost 'Pop' type units for direct connection to pressure vessels and associated components
  • Pre-set and tamper resistant relief valves protected from ingress
Medium:Compressed Air
Port size:R1/4
Operating temperature:-40 ... 230 °C
Pressure Range:6.3 ... 14 bar
Material - Body:Brass
Range:1002

Technical Details

AttributeValue
Medium:Compressed Air
Port size:R1/4
Operating temperature:-40 ... 230 °C
Pressure Range:6.3 ... 14 bar
Material - Body:Brass
Range:1002