Pneufit Push-In Fittings

Izdelek: 101251048
  • Compact units featuring retained collets and positive tube anchorage
  • Silicone free O-ring seals
  • Non-PTFE based thread sealant on all BSP taper threads
  • Easy tube insertion for rapid assembly
  • Internal hexagon on straight adaptors allows assembly in confined spaces
  • For quick and simple assembly of pneumatic circuits
  • Wide range of types available
  • Reliable and corrosion resistant
Medium:Compressed Air
Thread:R1/2
Shape:Straight
O/D Tube:10 mm
Operating pressure:-0.9 ... 18 bar
Operating temperature:-20 ... 80 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Thread:R1/2
Shape:Straight
O/D Tube:10 mm
Operating pressure:-0.9 ... 18 bar
Operating temperature:-20 ... 80 °C
Material - Body:Glass filled nylon;Nickel plated brass
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51070201
Products - HS Code (Customs):74122000
Products - HTS Code (Harmonised Tariff Schedule):7412200019
Classification - UNSPSC code:40183100
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:25.4
Products - Product - Length:33.5
Products - Product - Weight:0.02
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Series:Pneufit

Accessories

Tubing

Nylon tubing

Izdelek:PA2-0010025C
Standard:DIN 74324
O/D Tube:10 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0010100
Standard:DIN 74324
O/D Tube:10 mm
Length:100 m