Pneufit Push-In Fittings

Izdelek: 101471438
  • Compact units featuring retained collets and positive tube anchorage
  • Silicone free O-ring seals
  • Non-PTFE based thread sealant on all BSP taper threads
  • Easy tube insertion for rapid assembly
  • Internal hexagon on straight adaptors allows assembly in confined spaces
  • For quick and simple assembly of pneumatic circuits
  • Wide range of types available
  • Reliable and corrosion resistant
Medium:Compressed Air
Thread:R3/8
Shape:Elbow
O/D Tube:14 mm
Operating pressure:-0.9 ... 18 bar
Operating temperature:-20 ... 80 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Thread:R3/8
Shape:Elbow
O/D Tube:14 mm
Operating pressure:-0.9 ... 18 bar
Operating temperature:-20 ... 80 °C
Material - Body:Glass filled nylon;Nickel plated brass
Series:Pneufit

Accessories

Tubing

Nylon tubing

Izdelek:PA2-0014025C
O/D Tube:14 mm
Length:25 m
Colour:Natural