Pneufit Push-In Fittings

Izdelek: 102260505
  • Compact units featuring retained collets and positive tube anchorage
  • Silicone free O-ring seals
  • Easy tube insertion for rapid assembly
  • For quick and simple assembly of pneumatic circuits
  • Wide range of types available
  • Reliable and corrosion resistant
Medium:Compressed Air
Thread:M5
Shape:Straight
O/D Tube:5 mm
Operating pressure:-0.9 ... 18 bar
Operating temperature:-20 ... 80 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Thread:M5
Shape:Straight
O/D Tube:5 mm
Operating pressure:-0.9 ... 18 bar
Operating temperature:-20 ... 80 °C
Material - Body:Glass filled nylon;Nickel plated brass
Series:Pneufit

Accessories

Tubing

Nylon tubing

Izdelek:PA2-0005025C
O/D Tube:5 mm
Length:25 m
Colour:Natural