Blocking Fitting

Izdelek: 102GA1038
  • Very compact units
  • Easy tube insertion for rapid assembly of pneumatic circuits
  • Positive tube anchorage
  • Simpler pneumatic systems
Medium:Compressed Air
Thread:G3/8
O/D Tube:10 mm
Operating pressure:1 ... 10 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar

Technical Details

AttributeValue
Medium:Compressed Air
Thread:G3/8
O/D Tube:10 mm
Operating pressure:1 ... 10 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Seal material:Nitrile rubber;Polyurethane
Material - Body:Glass filled nylon;Nickel plated brass
Range:102GA

Accessories

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0010025C
Standard:DIN 74324
O/D Tube:10 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0010100
Standard:DIN 74324
O/D Tube:10 mm
Length:100 m