Blocking Fitting

Izdelek: 102GA2828
  • Very compact units
  • Easy tube insertion for rapid assembly of pneumatic circuits
  • Positive tube anchorage
  • Simpler pneumatic systems
Medium:Compressed Air
Thread:G1/4
Operating pressure:1 ... 10 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Seal material:Nitrile rubber;Polyurethane

Technical Details

AttributeValue
Medium:Compressed Air
Thread:G1/4
Operating pressure:1 ... 10 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Seal material:Nitrile rubber;Polyurethane
Material - Body:Glass filled nylon;Nickel plated brass
Range:102GA