Pressure Reducing Fitting

Izdelek: 102GB0418
  • Very compact units
  • Easy tube insertion for rapid assembly of pneumatic circuits
  • Positive tube anchorage
  • Simpler pneumatic systems
Medium:Compressed Air
Operating pressure:1 ... 10 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Seal material:Nitrile rubber;Polyurethane
Material - Body:Nickel plated brass;Plastic

Technical Details

AttributeValue
Medium:Compressed Air
Operating pressure:1 ... 10 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Seal material:Nitrile rubber;Polyurethane
Material - Body:Nickel plated brass;Plastic
Range:102GB

Accessories

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0004025C
O/D Tube:4 mm
Length:25 m
Colour:Natural

Nylon tubing

Izdelek:PA2-0004100
O/D Tube:4 mm
Length:100 m
Colour:Natural