11-204 Series feedback pilot pressure regulator, G1/4, 0.16-7 bar, without gauge

Izdelek: 11-204-004
  • Can be installed at any point in the compressed air system without regard to accessibility – pilot regulator can be installed in the most convenient location
  • Feedback style regulator
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:20,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.16 ... 7 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:20,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.16 ... 7 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:G1/8
Mounting:Panel/Bracket
Material - Adjusting knob:Acetal resin
Material - Body:Zinc pressure diecast
Material - Bonnet:Zinc pressure diecast
Material - Elastomers:Synthetic rubber
Range:11-204