11-818 Series precision pressure regulator, G1/4, 0.07-4 bar, without gauge

Izdelek: 11-818-101
  • Precision instruments with integral pilot to ensure very close pressure control in a compact form
  • Unit double filters air before reaching pilot valve to help prevent leakage and malfunction
  • Panel mounting facility
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:0 ... 70 °C
Outlet pressure adjustment:0.07 ... 4 bar
Relieving/non-relieving:Relieving

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:0 ... 70 °C
Outlet pressure adjustment:0.07 ... 4 bar
Relieving/non-relieving:Relieving
Gauge:Without
Material - Adjusting knob:Acetal resin
Material - Body:Zinc alloy
Material - Bonnet:Zinc alloy
Material - Elastomers:Synthetic rubber
Range:11-818