11-818 Series precision pressure regulator, G1/4, 0.02-0.5 bar, without gauge

Izdelek: 11-818-987
  • Precision instruments with integral pilot to ensure very close pressure control in a compact form
  • Unit double filters air before reaching pilot valve to help prevent leakage and malfunction
  • Panel mounting facility
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:8,0 bar
Operating temperature:0 ... 70 °C
Outlet pressure adjustment:0.02 ... 0.5 bar
Relieving/non-relieving:Relieving

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:8,0 bar
Operating temperature:0 ... 70 °C
Outlet pressure adjustment:0.02 ... 0.5 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:R1/4
Material - Adjusting knob:Acetal resin
Material - Body:Zinc alloy
Material - Bonnet:Zinc alloy
Material - Elastomers:Synthetic rubber
Products - ATEX:Yes
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050402
Products - HS Code (Customs):84811099
Products - HTS Code (Harmonised Tariff Schedule):8481100040
Classification - UNSPSC code:27131603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:54.0
Products - Product - Length:127.0
Products - Product - Width:54.0
Products - Product - Weight:0.66
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:11-818