Inline Valves - Solenoid

Izdelek: 1418350G024
  • High performance from proven design
Medium:Compressed Air
Port size:G1/8
Operation:3/2
Actuation:Sol/Spring
Function:NC
Voltage:240Vdc

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:3/2
Actuation:Sol/Spring
Function:NC
Voltage:240Vdc
Operating pressure:2 ... 10 bar
Operating temperature:0 ... 50 °C
Material - Body:Zinc alloy
Material - Seals:Nitrile rubber
Range:Enots

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Silencers

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m