BSP and Hose Fittings

Izdelek: 150050028
  • Bright nickel plated
  • Corrosion resistant
  • Compact design
  • Washers included where necessary
Medium:Compressed Air
Thread:R1/4
Shape:Straight
Operating pressure:-0.9 ... 18 bar
Operating temperature:-18 ... 70 °C
Range:16023

Technical Details

AttributeValue
Medium:Compressed Air
Thread:R1/4
Shape:Straight
Operating pressure:-0.9 ... 18 bar
Operating temperature:-18 ... 70 °C
Range:16023