BSP and Hose Fittings

Izdelek: 150202828
  • Bright nickel plated
  • Corrosion resistant
  • Compact design
  • Washers included where necessary
Medium:Compressed Air
Thread:R1/4
Shape:Straight
Operating pressure:-0.9 ... 18 bar
Operating temperature:-18 ... 70 °C
Products - REACH:Available on request

Technical Details

AttributeValue
Medium:Compressed Air
Thread:R1/4
Shape:Straight
Operating pressure:-0.9 ... 18 bar
Operating temperature:-18 ... 70 °C
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51070290
Products - HS Code (Customs):74122000
Products - HTS Code (Harmonised Tariff Schedule):7412200019
Classification - UNSPSC code:27131600
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:16.2
Products - Product - Length:27.0
Products - Product - Weight:0.01
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Range:16023