Drip Leg Drain

Izdelek: 17-816-999
  • Fully automatic unit that can drain liquid from low points in compressed air systems
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 50 °C
Material - Body:Metal
Material - Elastomers:Synthetic rubber

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 50 °C
Material - Body:Metal
Material - Elastomers:Synthetic rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available
Products - WEEE:NonWEEE
Products - eClass 11:51051205
Products - HS Code (Customs):84213925
Products - HTS Code (Harmonised Tariff Schedule):8421399040
Classification - UNSPSC code:40141765
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:61.0
Products - Product - Length:162.0
Products - Unit of Measure:EA
Country of Origin:Mexico
Range:17-816

Accessories

Accessories

Ball Valves

Izdelek:602113148EX
Thread:G1/2