Gauges

Izdelek: 18-015-905
  • Monitor pressures in a compressed air system for optimum efficiency
Port size:1/4" NPT
Operating temperature:-20 ... 65 °C
scale_bar_pressure_bar_min_to_max_range:0 ... 25 bar
scale_psi_pressure_psi_min_to_max_range:0 ... 362 psi
Mounting:Centre Back
Range:18-015

Technical Details

AttributeValue
Port size:1/4" NPT
Operating temperature:-20 ... 65 °C
scale_bar_pressure_bar_min_to_max_range:0 ... 25 bar
scale_psi_pressure_psi_min_to_max_range:0 ... 362 psi
Mounting:Centre Back
Range:18-015