Pneufit Push-In Fittings

Izdelek: 20A000005
  • Compact units featuring retained collets and positive tube anchorage
  • Silicone free O-ring seals
  • Easy tube insertion for rapid assembly
  • For quick and simple assembly of pneumatic circuits
  • Wide range of types available
  • Reliable and corrosion resistant
Medium:Compressed Air
Thread:M5
Shape:Banjo
Operating pressure:-0.9 ... 18 bar
Operating temperature:-20 ... 80 °C
Material - Body:Glass filled nylon;Nickel plated brass

Technical Details

AttributeValue
Medium:Compressed Air
Thread:M5
Shape:Banjo
Operating pressure:-0.9 ... 18 bar
Operating temperature:-20 ... 80 °C
Material - Body:Glass filled nylon;Nickel plated brass
Series:Pneufit