20AG Series high flow pressure regulator, G1/2, 0.1-3.5 bar, without gauge

Izdelek: 20AG-X4G-PD100
  • Ported regulators for general purpose pneumatic applications
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:28,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.1 ... 3.5 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:28,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.1 ... 3.5 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:G1/8
Mounting:Bracket
Material - Adjusting knob:Metal
Material - Body:Zinc alloy
Material - Bonnet:Zinc alloy
Material - Elastomers:Synthetic rubber
Range:20AG

Accessories