20AL Series pilot pressure regulator, 1/4 PTF, 7-20 bar, without gauge

Izdelek: 20AL-X2G-PK100
  • Large diaphragm to valve area provides precise pressure regulation
  • Suitable for use with air controlled instruments or dead end service
  • Constant bleed design ensures quick accurate response to pressure changes
  • Recommended as pilot regulator for R18 and 11-808pilot operated regulators
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:25,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:7 ... 20 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:25,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:7 ... 20 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:G1/8
Material - Adjusting knob:Acetal resin
Material - Body:Zinc
Material - Bonnet:Zinc
Material - Elastomers:Synthetic rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available
Products - WEEE:NonWEEE
Products - eClass 11:51050401
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:27131603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:83.0
Products - Product - Length:159.0
Products - Product - Weight:1.05
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:20AL