Single Shut Off Quick Release Couplings

Izdelek: 233160600
  • Single shut off: The plug designed straight through, coupling shuts off immediately when connection is broken. The ideal solution for operating compressed air tools
  • Single handed operation
  • Compact robust construction
  • High flow, low pressure drop
O/D Tube:8 mm
Operating pressure:0 ... 35 bar
Operating temperature:-20 ... 100 °C
Range:233

Technical Details

AttributeValue
O/D Tube:8 mm
Operating pressure:0 ... 35 bar
Operating temperature:-20 ... 100 °C
Range:233