Double Shut Off Quick Release Couplings

Izdelek: 233310028
  • Double shut off: After disconnection the flow stops in both coupling and plug. The medium is retained in both connection lines and pressure is not released
  • Single handed operation
  • Compact robust construction
  • High flow, low pressure drop
  • Wide range of connections
Thread:G1/4
Operating pressure:0 ... 35 bar
Operating temperature:-20 ... 100 °C
Range:233

Technical Details

AttributeValue
Thread:G1/4
Operating pressure:0 ... 35 bar
Operating temperature:-20 ... 100 °C
Range:233