Single Shut Off Quick Release Couplings

Izdelek: 234220028
  • Single shut off: The plug designed straight through, coupling shuts off immediately when connection is broken. The ideal solution for operating compressed air tools
  • Single handed operation
  • Low pressure drop
  • High flow rate
Thread:G1/4
Female thread:G1/4
Operating pressure:0 ... 35 bar
Operating temperature:-20 ... 100 °C
Range:234

Technical Details

AttributeValue
Thread:G1/4
Female thread:G1/4
Operating pressure:0 ... 35 bar
Operating temperature:-20 ... 100 °C
Range:234